IESNA:LM-63-2002
[TEST]P1390593
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA1C-940-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 1xLight Square PACKAGE 90CRI 4000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (14) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.41A 49.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3148.7
TILT=NONE
14 -1 1 38 41 1 1 0.5000 0.5000 0.0000
1.000 1 49.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
11.6 15.5 16.5 17.4 18.4 20.3 22.3 24.2 26.2 29.1 32.9 38.7 49.4 61.0 62.0 61.0 62.0 68.8 94.9 155.9 212.1 246.0 249.9 238.3 
233.4 169.5 137.5 118.2 107.5 96.9 86.2 72.6 46.5 21.3 8.7 1.0 0.0 0.0 
11.6 15.5 16.5 18.4 19.4 22.3 24.2 28.1 31.0 36.8 50.4 76.5 115.3 137.5 154.0 176.3 212.1 289.6 474.6 785.5 1145.8 1228.1 
1103.2 925.9 876.5 704.1 513.3 364.2 250.9 178.2 126.9 95.9 45.5 24.2 8.7 1.0 0.0 0.0 
11.6 15.5 16.5 18.4 21.3 24.2 28.1 36.8 56.2 123.0 233.4 371.0 494.9 632.5 768.1 914.3 1090.6 1448.9 2276.1 3267.9 
3819.0 3900.3 3751.2 3601.0 3551.7 3435.4 3217.5 2753.6 1934.2 1095.4 527.9 202.4 63.0 32.0 10.7 1.0 0.0 0.0 
11.6 14.5 15.5 18.4 22.3 26.2 33.9 51.3 125.9 349.6 615.0 872.7 1145.8 1342.4 1559.4 1767.6 2159.9 3047.0 4189.0 
5237.9 5579.8 5679.5 5703.8 5827.7 5867.4 5905.2 5434.5 4291.6 3242.7 2253.8 1536.1 446.5 124.9 35.8 7.7 1.0 0.0 
0.0 
11.6 13.6 15.5 18.4 22.3 27.1 36.8 71.7 217.9 566.6 984.0 1316.3 1579.7 1837.3 2152.1 2500.8 3132.3 4421.4 6222.9 
7136.2 7441.3 7501.4 7744.5 8005.0 8021.5 7736.7 6735.3 5418.0 4192.8 3413.2 2238.3 693.5 228.6 48.4 9.7 1.0 0.0 
0.0 
11.6 12.6 14.5 17.4 22.3 27.1 39.7 77.5 283.8 717.7 1178.7 1480.9 1742.4 2062.0 2416.5 2853.3 3653.4 5165.3 7042.3 
7941.1 8329.5 8546.4 8947.4 9144.0 9120.8 8653.0 7443.3 5927.5 4981.2 4064.0 2471.7 969.5 309.0 47.5 9.7 0.0 
0.0 0.0 
11.6 11.6 13.6 16.5 21.3 26.2 35.8 71.7 245.0 612.1 999.5 1323.0 1562.3 1794.7 2096.9 2458.2 3058.7 4299.4 6065.0 
7022.9 7277.6 7332.9 7531.4 7732.9 7754.2 7418.1 6428.2 5221.4 4124.1 3319.2 2201.5 721.6 311.9 64.9 8.7 0.0 0.0 
0.0 
11.6 11.6 13.6 16.5 20.3 25.2 32.0 52.3 145.3 357.4 642.1 908.5 1152.6 1325.9 1502.2 1702.7 2021.4 2865.9 4139.6 
5143.9 5473.2 5542.0 5567.2 5660.2 5703.8 5708.6 5186.6 4177.3 3124.5 2273.2 1539.0 494.9 189.8 47.5 6.8 0.0 0.0 
0.0 
11.6 11.6 13.6 15.5 18.4 22.3 26.2 33.9 55.2 136.6 255.7 396.1 523.0 637.3 767.1 905.6 1062.5 1430.5 2218.0 3304.7 
3831.6 3896.5 3718.2 3554.6 3503.2 3335.7 3082.9 2510.5 1811.2 1091.6 558.9 226.6 75.5 35.8 10.7 0.0 0.0 0.0 
11.6 10.7 12.6 14.5 16.5 18.4 22.3 24.2 28.1 35.8 52.3 84.3 119.1 138.5 156.9 186.0 228.6 296.4 454.2 824.2 1209.7 1284.3 
1110.9 910.4 872.7 660.5 479.4 318.7 214.0 162.7 131.7 104.6 56.2 26.2 7.7 0.0 0.0 0.0 
11.6 10.7 11.6 13.6 15.5 17.4 19.4 21.3 23.2 26.2 30.0 36.8 49.4 61.0 61.0 60.0 63.0 68.8 86.2 155.9 244.1 265.4 239.2 209.2 
202.4 152.1 124.0 109.4 101.7 97.8 91.0 81.4 59.1 23.2 6.8 0.0 0.0 0.0 
11.6 10.7 11.6 12.6 14.5 16.5 17.4 19.4 19.4 21.3 23.2 26.2 28.1 33.9 35.8 34.9 31.0 30.0 31.0 32.0 32.9 36.8 42.6 47.5 47.5 55.2 
61.0 64.9 67.8 66.8 65.9 58.1 49.4 28.1 6.8 0.0 0.0 0.0 
11.6 9.7 10.7 11.6 12.6 13.6 14.5 14.5 14.5 15.5 15.5 16.5 17.4 17.4 17.4 18.4 18.4 19.4 18.4 17.4 17.4 17.4 17.4 17.4 18.4 21.3 
24.2 25.2 26.2 28.1 32.9 37.8 36.8 29.1 10.7 0.0 0.0 0.0 
11.6 9.7 9.7 10.7 10.7 10.7 11.6 11.6 11.6 11.6 11.6 12.6 11.6 11.6 11.6 11.6 11.6 11.6 12.6 12.6 13.6 13.6 13.6 14.5 14.5 16.5 
19.4 21.3 22.3 22.3 20.3 17.4 16.5 13.6 7.7 0.0 0.0 0.0 
11.6 8.7 8.7 8.7 8.7 9.7 8.7 8.7 8.7 8.7 8.7 8.7 8.7 8.7 7.7 7.7 7.7 7.7 7.7 6.8 7.7 8.7 10.7 11.6 11.6 12.6 11.6 9.7 8.7 6.8 5.8 4.8 2.9 1.0 0.0 
0.0 0.0 0.0 
11.6 8.7 7.7 7.7 7.7 7.7 7.7 6.8 6.8 6.8 5.8 5.8 4.8 4.8 3.9 3.9 2.9 3.9 4.8 5.8 4.8 2.9 1.9 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.6 8.7 7.7 7.7 6.8 6.8 6.8 5.8 5.8 4.8 3.9 2.9 1.9 1.9 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.6 7.7 6.8 6.8 5.8 5.8 5.8 4.8 4.8 2.9 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.6 7.7 6.8 5.8 4.8 4.8 3.9 3.9 1.9 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.6 7.7 5.8 4.8 3.9 3.9 2.9 1.9 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.6 6.8 5.8 4.8 3.9 3.9 2.9 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.6 6.8 5.8 4.8 3.9 2.9 1.9 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.6 6.8 5.8 3.9 2.9 1.9 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.6 6.8 4.8 3.9 2.9 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.6 6.8 4.8 3.9 2.9 1.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.6 6.8 4.8 3.9 2.9 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.6 7.7 5.8 4.8 2.9 1.9 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.6 8.7 6.8 5.8 4.8 2.9 1.9 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.6 10.7 8.7 7.7 6.8 5.8 4.8 2.9 1.9 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
11.6 12.6 11.6 10.7 9.7 8.7 7.7 6.8 5.8 3.9 2.9 1.9 1.9 1.0 1.0 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
11.6 13.6 12.6 11.6 10.7 9.7 9.7 8.7 6.8 5.8 3.9 3.9 2.9 2.9 1.9 1.9 1.9 1.0 1.0 1.0 1.0 1.0 1.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 1.0 1.0 1.0 0.0 
0.0 0.0 
11.6 14.5 13.6 12.6 11.6 11.6 10.7 9.7 8.7 6.8 5.8 4.8 3.9 3.9 2.9 2.9 2.9 1.9 1.9 1.9 1.9 1.9 1.9 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.0 1.9 1.9 
1.0 1.0 0.0 
11.6 15.5 14.5 13.6 13.6 12.6 12.6 12.6 10.7 9.7 7.7 6.8 6.8 5.8 4.8 4.8 3.9 3.9 3.9 3.9 3.9 2.9 2.9 2.9 1.9 1.9 1.9 1.9 1.9 1.9 1.9 2.9 2.9 2.9 
2.9 2.9 2.9 0.0 
11.6 15.5 14.5 14.5 14.5 13.6 13.6 13.6 12.6 11.6 10.7 8.7 7.7 7.7 6.8 6.8 5.8 5.8 5.8 5.8 4.8 3.9 3.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 
2.9 2.9 2.9 0.0 
11.6 14.5 13.6 13.6 13.6 13.6 13.6 13.6 13.6 11.6 10.7 9.7 9.7 8.7 8.7 7.7 7.7 7.7 7.7 6.8 6.8 5.8 4.8 3.9 3.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 
2.9 2.9 2.9 2.9 0.0 
11.6 14.5 13.6 13.6 12.6 12.6 12.6 11.6 11.6 11.6 10.7 10.7 10.7 9.7 9.7 9.7 9.7 9.7 10.7 11.6 10.7 8.7 7.7 6.8 6.8 5.8 5.8 4.8 4.8 
5.8 4.8 3.9 2.9 2.9 1.9 1.9 1.9 0.0 
11.6 13.6 13.6 12.6 12.6 12.6 12.6 12.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 12.6 12.6 12.6 12.6 12.6 12.6 13.6 15.5 17.4 18.4 18.4 
16.5 14.5 13.6 11.6 10.7 9.7 8.7 5.8 3.9 1.9 1.0 0.0 
11.6 14.5 13.6 13.6 13.6 13.6 14.5 13.6 13.6 13.6 14.5 14.5 14.5 14.5 14.5 15.5 15.5 16.5 16.5 17.4 17.4 18.4 18.4 19.4 19.4 21.3 
24.2 26.2 26.2 25.2 24.2 22.3 21.3 18.4 11.6 1.9 1.0 0.0 
11.6 14.5 15.5 15.5 15.5 16.5 16.5 17.4 17.4 17.4 18.4 19.4 19.4 19.4 20.3 21.3 22.3 23.2 22.3 21.3 20.3 21.3 21.3 22.3 23.2 27.1 
30.0 31.0 32.9 34.9 39.7 44.6 42.6 34.9 12.6 1.9 0.0 0.0 
11.6 15.5 16.5 16.5 17.4 19.4 20.3 21.3 22.3 24.2 26.2 28.1 31.0 35.8 38.7 36.8 34.9 33.9 33.9 35.8 36.8 40.7 51.3 54.2 55.2 61.0 
64.9 66.8 67.8 64.9 62.0 56.2 46.5 25.2 9.7 1.0 0.0 0.0 
11.6 15.5 16.5 17.4 18.4 20.3 22.3 24.2 26.2 29.1 32.9 38.7 49.4 61.0 62.0 61.0 62.0 68.8 94.9 155.9 212.1 246.0 249.9 238.3 
233.4 169.5 137.5 118.2 107.5 96.9 86.2 72.6 46.5 21.3 8.7 1.0 0.0 0.0 
